WCRMX-I1R
DISCONTINUED
Discontinued Product. Wireless CRMX single universe DMX receiver, supports 1 full DMX universe of up to 512 channels maximum.
The Cognitive Radio Multiplexer (CRMX) Indoor and Outdoor Wireless DMX by Leviton is the first automated and adaptive wireless technology specifically developed for the lighting industry.
Country of Origin : Sweden
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477555064
Electrical Specifications
Voltage : 85-264 VAC
Product Features
Control Style : DMX
Product Category : Control
Product Line : Wireless DMX
Product Type : Wireless DMX
Features & Benefits
- Automated Cognitive Coexistence – CRMX wireless transmissions never disturb, or are disturbed by, other wireless equipment. This fully automated feature offers unrivaled convenience and peace of mind during operation.
- Synchronization, error correction and low latency – Precision timing mechanism guarantees synchronized frame delivery. Advanced algorithms recreate corrupt or lost radio packages. Latency is industry best; below 5ms in multi-universe system.
- Fidelity – The DMX frame output is identical to the frame input.
- DALI Support – First system to offer DALI support and integrated DMX to DALI protocol conversion. (WDMXO1R only)
- Security – 128 bit encryption ensures no hacker intrusion.
- Ease of Mounting – Indoor models offer multiple mounting options to facilitate easy rigging or rack mounting.
- Waterproof – Outdoor models have IP67/IP65 classification ensuring long-term use in humid and even underwater environments.
- Vandal Proof Housing – Outdoor models have discreet and secure metal housing with integrated shock absorption ideal for permanent installations in urban outdoor environments.
- Upgradeable – Software and firmware easily upgradable.
- Listings: FCC and ETSI certificates, CE approved, (low voltage supply) UL power supplies available if requested.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors