20 Amp Outdoor Decora Weather-Resistant Single-Pole Switch
W5621-2GY
20 Amp, 120/277 Volt, Decora Weather-Resistant Single-Pole Switch, Residential Grade – Gray
- MODERN – Attractive weather-resistant switch to enhance your outdoor living space, no outdoor cover required
- WEATHER-RESISTANT – Ideal for use for in wet and damp locations
- CONVENIENT – Controls light(s) from one location
- EASY TO INSTALL – Side and back wire for easy installation
- COMPLIANT – NEMA 3R Rated to meet exterior standard
Color: Gray
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477003701
Product Features
Amperage : 20 A
Color : Gray
Device Type : Rocker Switch
Feature : Weather-Resistant
Grade : Commercial
Pole : 1
Electrical Specifications
Amperage : 20 A
HP Rating : 1/2HP-120V 2HP-240V-277V
Voltage : 120/277 VAC
Material Specifications
Actuator Material : Thermoplastic
Body Material : Thermoplastic
Strap Material : Steel
Mechanical Specifications
Termination : Side Wire, Back Wire
Torque Range : 14 – 18 in.-lbs
Type : Weather-Resistant Rocker Switch
Standards and Certifications
NOM : NOM
UL Standard : cULus
Warranty
Warranty : 2-Year Limited
Features & Benefits
- All-in-one weather-resistant switch solution, no outdoor cover required
- Patent-pending actuation done with magnets, allowing the subplate/switch to be impervious to water intrusion
- Designed for wet and damp locations
- UV stabilized thermoplastic construction
- Rocker switch for smooth operation
- Side and back wire for easy installation
- NEMA 3R Rated to meet exterior standard
- Ideal for outdoor kitchens, patios, restaurants, decks, hotels and resorts, rooftops, event spaces and more
- 2-Year Limited Warranty
Patents
- US11545315
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.