Loading...

50A Weather Resistant Flush Mount Outlet/Receptacle

W0279-S01

50 Amp, 125/250 Volt, 3-Pole, 4-Wire, NEMA 14-50R, Weather-Resistant, Flush Mtg Outlet/Receptacle, Straight Blade, Grounding, Side Wired, Steel Strap – Black

  • IDEAL - Designed for outdoor applications where moderate current is required - Outdoor Equipment or Appliances and more
  • WEATHER-RESISTANT – Ideal for use in wet and damp locations
  • DURABLE – Shallow design built of durable high-impact thermoplastic
  • EFFICIENT – Pressure-wire terminal connections ensure full-contact with the conductors; terminals require 40 in lbs
  • INSTALL – Must be installed in a 2-gang outdoor box and must use code compliant weatherproof cover

Color: Black

Country of Origin : Mexico
NEMA WD-6

Documents

Technical Information

  • General Information

    UPC : 078477471616

    Nema : WD-6

  • Product Features

    Amperage : 50 A

    Color : Black

    Device Type : Single Receptacle

    Feature : Weather-Resistant

  • Mechanical Specifications

    Terminal Accom. : #6 - #8 AWG

    Terminal ID : X (Brass screw or Black screw) = Hot; Y (Brass screw or Black screw) = Hot; White (Silver Screw) = Neutral; Green (Green Screw) = Ground

    Termination : Side Wire

    Torque Range : 40 in-lbs.

  • Standards and Certifications

    ANSI : C73

    CSA : 22.2 No. 42, C22 No. 14, C22.2 No. 65

    File : E13399

    NEMA : WD-6

    NOM : NOM - ANCE

    UL : UL 498, UL 486E

  • Material Specifications

    Body Material : Valox

    Face Material : Valox

    Line Contacts : Brass Double-Wipe

    Strap Material : Galvanized Steel

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Warranty

    Warranty : 2-Year Limited

Features & Benefits

  • Designed for outdoor applications where high current is required - RVs, Trailers, Outdoor Equipment or Appliances and more
  • Ideal for use in wet and damp locations      
  • Shallow design built of durable high-impact thermoplastic                
  • Pressure-wire terminal connections ensure full-contact with the conductors; terminals require 40 in lbs.
  • Must be installed downstream of a GFCI per NEC® and CEC®
  • Use 2-gang wallplate (2.15" dia. opening) to complete installation
  • Must be installed in a 2-gang outdoor box and must use code compliant weatherproof cover
  • Not Recommended for Electric Vehicle Charging – see 1450W

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications