Decora 24-Hour Programmable and Astronomical Timer
VPT24-1CW
Decora 24-Hour Programmable and Astronomical Timer Switch is ideal for scheduling and controlling indoor and outdoor lighting. 120VAC, 60HZ, 15A Resistive, 5A LED, 1 HP Motor, for single pole or 3-way with a standard 3-way switch. It features fast, intuitive setup with a backlit LCD screen and offers reliable, automated lighting control year‑round. VPT24 offers up to 10 programmable schedules, along with countdown and random modes for added convenience and security. An LED locator light makes it easy to find in the dark. For indoor use only. Neutral wire required. Use with a Decora wallplate or Decora Plus Screwless Wallplate (sold separately) – White
Complies with California Title 24 Part 6 and IECC energy codes requirements.
Find your Longitude/Latitude Coordinates using any of the following services: What's My GPS Coordinates
- CONVENIENCE AND SAFETY – Easily schedule lights and fans to turn on/off at specific times; arrive to a well-lit home; and set countdown and randomize modes for added peace of mind while you’re away
- CUSTOMIZABLE – Quickly create flexible schedules that fit your lifestyle with an intuitive setup for any day or combination of days
- AUTOMATICALLY ADJUSTS – Set it once and forget it with worry‑free scheduling that automatically adapts to Daylight Saving Time and seasonal sunrise/sunset changes
- VERSATILE – Convenient control of the same lights from two separate locations: Use the timer in one location and a standard 3-way switch in the second location
- PRACTICAL – Ideal for porch, patio and landscape lights, small pumps, interior lighting, ceiling fans and exhaust fans
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477036617
Product Features
Brand : Decora
Device Type : Programmable Timer
Grade : Residential
Electrical Specifications
Frequency : 60Hz
Load Rating : 15A Resistive/Inductive, 600W LED/CFL, 1800W INC, 1HP Motor
Neutral Required : Yes
Termination : Wire Leads
Voltage : 120 VAC
Material Specifications
Color : White
Optional Color Change Faceplates Available : Yes, VPTKT in White, Ivory, Light Almond, Black, Gray
Strap Material : Metal
Environmental Specifications
Operating Temperature : 0°C to 40°C
Feature : Indoor Only
Standards & Certifications
Standards and Certifications : cCSAus, NOM, Title 24 Part 6, IECC 2021, 2024
Warranty
Warranty : 1-Year Limited
Features & Benefits
- Manual ON/OFF switch
- Set up to 10 ON/OFF scheduled events
- New user interface designed for simple, intuitive programming
- Built-in astronomical clock automatically adjusts to local sunrise and sunset times
- Daylight saving time feature ensures automatic updates in spring and fall
- Countdown timer can always turn off the lights after a selected time
- Random mode to make it look like someone is home when you are away
- The countdown timer is preset to 6 hours to meet California Title 24 Part 6 requirements, and can be adjusted up to 24 hours to comply with IECC energy codes
- Single pole or 3-way; works with a standard 3-way switch
- Keeps time and date for at least 3 days and programmed settings are kept until factory reset
- LED locator light to find the timer in the dark
- Compatible with VPTKT faceplates available in ivory, light almond, gray, black, and white
- Neutral wire required