Decora 24-Hour Programmable Timer Switch for Lights and Motor Loads
VPT24-16Z
Indoor Decora 24-Hour Programmable Timer 120VAC, 60HZ, 1800W Incandescent/Halogen, 15A Resistive/Inductive, 5A LED, 1HP Motor, for single pole, 3-way or more locations when used with VP0SR companion switch. Astronomic clock, backlit LCD display, timer settings at-a-glance, green LED locator, neutral wire required. Can be used to comply with California Title 24, Part 6, Residential Outdoor Control Device Requirements – White with Ivory and Light Almond Faceplates
Find your Longitude/Latitude Coordinates using any of the following services: What's My GPS Coordinates
- CONVENIENCE AND IMPROVED SECURITY – schedule lights and fans to turn on and off at specific times, ensuring you arrive to a well-lit home and give the impression that someone is home when you’re away by randomizing the on/off times
- SAVE MONEY AND ENERGY – a small investment with a big impact. Reduce unnecessary energy consumption by replacing a wall switch with a programmable timer switch to ensure lights and fans are not left on
- FLEXIBLE SCHEDULING – customize routines to fit your lifestyle by setting up multiple schedules for any day of the week or different combinations of days. Set up to 49 ON/OFF events. The built-in astronomical clock automatically adjusts to local sunrise and sunset times based on your location, and the Daylight-Saving feature updates the time in spring and fall
- PRACTICAL – ideal for porch, patio and landscape lights, pool and pond pumps, interior lighting, ceiling fans and exhaust fans
- CODE COMPLIANT – VPT24-16Z and VPT24-16W (white only model) can be used to comply with California Title 24, Part 6, Residential Outdoor Control Device Requirements with temporary override that returns to normal operation within 6 hours
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477866184
Product Features
California Title 24 : Yes
Color : White, Ivory, Light Almond
Device Type : Timer Switch
Feature : Single-Pole, 3-Way or More Applications
Neutral : Required
Ordering Notes : Incl White, Ivory and Light Almond Color Change Kit
Pole : 3
Power Consumption : < 1 Watt
Standards and Certifications : UL/CSA
Style Name : Decora
Timer Type : 24 Hour LCD Programmable
Type : Electronic
Voltage : 120 VAC
Warranty : 5-Year Limited
Wire : 3
Features & Benefits
- Timer settings at-a-glance with large, back-lit display
- Flexibility to program weekdays, weekends or any combination of days
- One program mode for astronomical clock, sunrise/sunset and daylight saving time
- Single pole, 3-way or more when used with the VP0SR matching or coordinating remote switch
- Rechargeable battery keeps time during temporary power outages
- VPT24-16Z comes in white with ivory and light almond faceplates included. VPT24-16W model also available in white only
- Change color with VPKIT faceplates available in white, ivory, light almond, gray and black (sold separately)
- VPT24-16Z and VPT24-16W can be used to comply with California Title 24, Part 6, Residential Outdoor Control Device Requirements
- VPT24-16Z and VPT24-16W models have one-touch temporary override that returns to normal operation within 6 hours
- *Obtaining Longitude/Latitude Coordinates
Find your longitude and latitude coordinates to enable the VPT24 to provide accurate local sunup/sundown times by clicking the link below and entering your home address. Use the first 2 digits (degrees) of the coordinates when programming the sunup/sundown feature. Ignore the (-) sign if one is shown in your coordinate results. Longitude/Latitude Coordinates Lookup
Patents
- US8786137
- USD656102
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.