4.2A 4-Port USB Type-A Wall Outlet Charger
USB4P-I
DISCONTINUED
4-Port USB Charger, 4.2 Amp, 25W, 125V, Ivory
- SMART - Built-in smart chip recognizes the individual device’s charging requirement to optimize the charge
- POWERFUL – Four high-powered charging ports deliver a combined total of 4.2A of charging power
- CONVENIENT – No more searching for charging adapters! Upgrade your existing outlets so you can charge up to four USB powered electronics at once
- EASY - Compact design fits in a standard wallbox and works with Decora and Decora Plus screwless wallplates.
Color: Ivory
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477658062
RoHS Compliant : Yes
Product Features
Amperage : 4.2 A
Brand : Decora
Color : Ivory
Ratings : 4.2A-125V
Type : 4-Port Type-A Receptacle
Voltage : 125 VAC
Wallplate : Not Included
Warranty : 2-Year Limited
Features & Benefits
- Microprocessor and smart chip designed for recognizing and optimizing the charging requirements of the electronic device
- 4.2 Amps charging capacity
- Charges up to 4 high powered devices, including multiple tablets, simultaneously
- Four vertical USB ports are generously spaced to provide more room for maneuvering and reducing stress on USB cables
- Compact design fits in a standard wallbox is compatible with standard wallplates and can be multi-ganged with other standard devices
- Easy to install
- Wire leads
- Available in White, Ivory, Light Almond, Gray and Black
- cCSAus listed
- Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
- No data transfer capability
- Compatible with Decora® wallplates and Decora Plus™ screwless wallplates. Wallplate sold separately
Related Videos
USB Outlet Installation
Resi - USB Outlet Overview
Project of the Week Series – USB In-Wall Charger Outlets
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors