OPT-X™ Unity Ultra Low Loss Array Cords - LSZH Euroclass CPR
UNITY-ARR-CPR
OPT-X Unity Array Cords are designed to cross connect from structured cabling directly into active equipment with an MPO/MTP transceiver interface. They are also used as direct interconnect cables for point-to-point connections. The connectors feature ultra low loss to support maximum distance and multiple connection points while staying within IEEE low-loss limits.
Specifications
Instruction Sheet
Documents
Features & Benefits
- Ultra-Low-Loss 8-, 12- and 24-fiber MPO/MTP Connectors for maximum network design flexibility
- Offered in OS2, OM3, OM4, and OM5
- 8-, 12- and 24-fiber array cords offer migration path from 10 GbE to 40/100 GbE and higher data rates
- Connector boots are color-coded for easy identification
- Used in Base8, Base12 and Base24 cabling systems
- Small diameter 12-fiber 3.0 mm and 24-fiber 3.7 mm array cable for highest density
- Highest performing LSZH Euroclass B2ca, s1a, d1, a1 and Eca options to meet the requirements of the Construction Product Regulation (CPR)
- Every fiber component is factory terminated and pre-tested using automated procedures to ensure product quality
- Pre-terminated fiber eliminates the need for complicated and craft-sensitive field terminations and splices
- Fiber-on-demand manufacturing and logistics allows Leviton to deliver plug-n-play solutions with significantly reduced lead times