OPT-X™ Unity Ultra Low Loss Array Harnesses
UNITY-AHA
OPT-X Unity MTP Array Harnesses are pre-terminated, pre-tested, and can be used with brackets in place of MTP cassettes and enclosures to provide a zero rack unit (Zero-U) solution. Available in OM3, OM4, and OS2, harnesses are designed to cross connect from structured cabling directly into active transceivers with an MPO/MTP interface. Harnesses are offered with 8-, 12-, or 24-fiber MTPs, depending on application. MTP Connectors feature ultra low loss to support maximum distance and multiple connection points while staying within IEEE low-loss limits. For 40G and 100G transceiver requirements.
Specifications
Instruction Sheet
Documents
Technical Information
Product Features
Assembly Type : Fiber Harness
Connector : MTP-MTP,MTP-LC
Family : Opt-X Unity
Fiber Type : OM3,OM4,OS2
Length : 1 meter,2 meters,3 meters,5 meters,10 meters,Custom
Features & Benefits
- Pre-terminated MTP to MTP connectors in Laser Optimized Multimode
- Custom short length cable for cabinet/rack packing
- Custom staggering available
- MTP polarity options are TIA method A, B, or C
- Used in conjunction with MTP brackets (Zero-U) or adapter plates
- 100% factory tested, with test results included for each assembly
- All assemblies labeled with serial number and length for traceability and easy re-order
- Opt-X Unity MTP array harnesses feature 8- and 12-fiber ultra-low loss MTP connectors for networks requiring extended reach or multiple connection points
- Used in 12- or 24-fiber cabling systems
- Color-coded boots