TTI06-1LZ
DISCONTINUED
600W, 120 Volt AC 60Hz, Single-Pole & 3-Way, True Touch Preset Digital Incandescent Touch Dimmer, LED Locator Light - White face assembled on device, ivory and light almond faces included.
Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. The True Touch Decora® brand Digital Touch Dimmer is ideal for applications where a low-profile contemporary touch dimmer is desired. True Touch provides fingertip full-range dimming control for incandescent and magnetic low-voltage lighting. Touch once anywhere on the pad to turn lights ON at preset level; touch once anywhere for OFF. Touch and hold to select the precise brightness level desired. True Touch provides full-range single-pole and multi-location dimming when used with TT00R-1 remote unit.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477360170
Product Features
Action : Soft-ON/Fade-OFF
Available Color Kits : I -W -A -GY -E Wht/Slvr-WS Iv/Gld-GI Brwn/Gld-BG
Color : White Gold Silver
Color Change Kit : TTKIT Series
Frequency : 60 Hz
Light : LED Locator Light
Load Rating : 600W
Load Type : Incandescent
Ordering Notes : Includes White-Silver and Ivory-Gold Color Kits
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : True Touch
Switch Type : Single-Pole & 3-Way
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 2-Year Limited
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors