TTI06-1GS
DISCONTINUED
600W, 120 Volt AC 60Hz, Single-Pole & 3-Way, True Touch Preset Digital Incandescent Touch Dimmer, LED Locator Light - White face assembled on device, gold and silver faces included.
Color: White Gold Silver
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847720313
Product Features
Action : Soft-ON/Fade-OFF
Available Color Kits : I -W -A -GY -E Wht/Slvr-WS Iv/Gld-GI Brwn/Gld-BG
Color : White Gold Silver
Color Change Kit : TTKIT Series
Frequency : 60 Hz
Light : LED Locator Light
Load Rating : 600W
Load Type : Incandescent
Ordering Notes : Includes White-Silver and Ivory-Gold Color Kits
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : True Touch
Switch Type : Single-Pole & 3-Way
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 2-Year Limited
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors