Loading...
Product added to your list. To view the list, Click Here

Toggle Slide Fan Speed Control Switch, 1.5A, 3-Speed, Single Pole or 3-Way, Light Almond

TSF01-10T

1.5A Quiet Toggle Slide Fan Speed control, 3-speed, 120VAC, 60Hz, Single Pole or 3-Way - Light Almond The Leviton Toggle Slide Quiet Fan Speed Control provides three distinct settings to manage control of fan loads. It combines a Toggle ON/OFF switch with an integraded slide bar for the selection of low, medium or high fan speeds. For a traditional home, the classic style of Toggle Slide Controls offers the ideal way to upgrade the functionality of devices without compromising the character of the décor.
UPC Code: 078477771754
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Action : Toggle Switch for ON/OFF, slide bar for fan speed level control

    Available Colors : White, Ivory, Light Almond

    Brand : Toggle Slide

    Color : Light Almond

    Load Rating : 1.5 Amp

    Load Type : Fan

    Preset : Yes

    Protection : Radio/TV Filter

    Standards and Certifications : cCSAus, NOM

    Style Name : Toggle Slide

    Switch Type : Single-Pole & 3-Way

    Type : Electro-Mechanical

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

  • 1.5 Amp quiet fan speed control
  • Combines a toggle ON/OFF switch with a contemporary slender slide bar for the selection of low, medium or high fan speeds
  • Ideal in any area where ceiling fan noise could become distracting
  • Integrated linear 3-speed slide control for easy, precise operation
  • Separate ON/OFF toggle switch that preserves the selected setting
  • Provides single pole (one location) or 3-way (two location) control when paired with a 3-way switch
  • Slim, compact housing fits easily into a standard wallbox
  • Suitable for multi-gang installations
  • No break-off fins for multi-gang installation
  • Available in White, Ivory and Light Almond
  • Built-in radio/TV interference filter

  • US10276332
  • US9916946

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to Install a Decora Quiet Fan Speed Control
Leviton Presents: How to Install a Dimmer in a 3-way Application
Leviton Answer Series: Fan Speed Controls

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications