Color Change Kit, Sapphire Touch, Locking Cover, Black
TS007-LCE
7” Touch Screen Locking Cover, Black
The Sapphire Touch Room Controller Lighting Control provides the flexibility of a fully customizable user interface with the convenience of native controls from Leviton Commercial Lighting Control Systems. Integrate room controls, including, dimming, occupancy/vacancy sensing, partial-ON and partial-OFF from one elegant interface. The Leviton Sapphire Room Controller is a premier touch screen offering occupancy/photocell sensing, full-range automatic dimming, color tuning and daylighting integration. The scheduler feature allows facility and building managers to schedule holidays and daily lighting schedules from the touch screen.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477654774
Product Features
Color : Black
Product Line : Sapphire LCD Touch Screen
Product Type : Locking Cover
Features & Benefits
- 7” Capacitive Touch Screen
- User Interface Components: Tabs/Pages, Buttons, Sliders
- Touch screen status updated from actual device status
- LumaCAN® Connectivity
- Secure Password Protected Administration
- Online/Offline configuration and screen design through PC Tool
- Software & Configuration updates through front panel USB memory stick
- Available Faceplates: White, Light Almond, Black
- GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)