Color Change Kit, Sapphire Touch, Faceplate, White
TS007-C0W
7” Touch Screen Color Change Kit, White Faceplate
The Sapphire Touch Room Controller Lighting Control provides the flexibility of a fully customizable user interface with the convenience of native controls from Leviton Commercial Lighting Control Systems. Integrate room controls, including, dimming, occupancy/vacancy sensing, partial-ON and partial-OFF from one elegant interface. The Leviton Sapphire Room Controller is a premier touch screen offering occupancy/photocell sensing, full-range automatic dimming, color tuning and daylighting integration. The scheduler feature allows facility and building managers to schedule holidays and daily lighting schedules from the touch screen.
Do you have a question about a lighting control?
Visit residential lighting controls and dimmers to browse ideas for your home!
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477619629
Product Features
Color : White
Product Line : Sapphire LCD Touch Screen
Product Type : Color Change Kit
Features & Benefits
- 7” Capacitive Touch Screen
- User Interface Components: Tabs/Pages, Buttons, Sliders
- Touch screen status updated from actual device status
- LumaCAN® Connectivity
- Secure Password Protected Administration
- Online/Offline configuration and screen design through PC Tool
- Software & Configuration updates through front panel USB memory stick
- Available Faceplates: White, Light Almond, Black
- GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)
Related Videos
Sapphire User Interface
Sapphire Demo Kit
Sapphire Replace D4000
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors