TDF02
DISCONTINUED
Discontinued Product. 1-2 Receptacles. Leviton’s floor pockets are the most rugged in the industry, and are designed for use in theatres, television studios, and other spaces where distribution of power to lighting circuits is required. Our Distributuion Equipment offers standard and complete custom options for any configuration.
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 01
Features & Benefits
- Superior strength 3/8" (9.5 mm) cast iron cover plate
- Non-skid tread
- Cable opening to handle full size 12/3 cables
- Angled receptacles so cable exits without kinking and lies flat to the floor
- Two box sizes, up to six receptacles
- Voltage barriers available upon request
- Self-closing hinged door with 2 or 4 cable slots will not open accidentally
- Black finish
- Suitable for mounting in concrete or wood
- Includes a hinged, self-closing “clean-out” opening*
- Equipment ground bonding jumper between back box and cover is provided
- UL listed #E151877
- Limited 2-year warranty
- Environmental specs: – 0°–40° C (32°–104° F), – 0–90% non-condensing humidity
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors