2.1A USB Type-A/Type-A Wall Outlet Charger with 20A Tamper-Resistant Receptacle
T5830-T
Combination Receptacle/Outlet and USB Charger. 20 Amp, 125 Volt, Decora Tamper-Resistant Receptacle/Outlet, NEMA 5-20R. 2.1 Amp, 5VDC, 2.0 Type A USB Chargers. Grounding, Side Wired & Back Wired - Light Almond
- SMART - Built-in smart chip recognizes the individual device’s charging requirement to optimize the charge
- POWERFUL – Two high-powered charging ports with 2.1A of charging power
- CONVENIENT – No more searching for charging adapters! Upgrade your existing outlets so you can charge up to two USB powered electronics at once, leaving the outlet free for additional power needs
- EASY - Compact design fits in a standard wallbox and works with Decora and Decora Plus screwless wallplates.
Color: Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477631935
Nema : 5-20R
Product Features
Amperage : 20 A
Body Material : Thermoplastic
Brand : Decora
Color : Light Almond
Cover Material : Thermoplastic
FCC Part 15 : Class B for Residential Compliance
Flammability : Rated V-2 per UL 94
Grounding : Grounding
Horsepower Rating : 20A-1/2 HP; 20A-1 HP
NEMA : 5-20R
NOM : 057
Operating Temperature : -10°C to 60°C
Product ID : Stamped on Strap
Product Type : Outlet/USB Combo
Ratings : 20A-125V
Standards and Certifications : cULus
Strap Material : Steel
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back & Side
Torque Range : 12-14 inch pounds
Type : 2-Port Type-A Combination Receptacle
Voltage : 125 VAC
Warranty : 5-Year Limited
Features & Benefits
- The 20A USB Receptacle is perfect for commercial applications such as hotels, airport cafes, restaurants, office cubicles, college dorm rooms, as well as residential applications kitchens, bedrooms and home offices.
- Smart chip designed for recognizing and optimizing the charging requirements of your device.
- Strategic Placement of ports positioned vertically provides more space for maneuvering and reduces stress on USB cables.
- USB Ports with a combined power of 2.1A.
- More charging capacity means better charging capability.
- High Power Port is ideal for charging Tablets and other high draw devices.
- Compact Design fits in a standard wallbox, is compatible with standard wallplates and can be multi-ganged with other standard Leviton devices.
- Back and Side Wired for easy installation.
- Tamper-Resistant 2011 NEC® Compliant shutter mechanism blocks access to contacts from most foreign objects for improved safety.
- UL Listed.
- Compatible with USB 3.0, 2.0, 1.1 devices
Patents
- US8242362
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.