Loading...
Product added to your list. To view the list, Click Here

2.1A USB Type-A/Type-A Wall Outlet Charger with 20A Tamper-Resistant Receptacle

T5830-I

Combination Receptacle/Outlet and USB Charger. 20 Amp, 125 Volt, Decora Tamper-Resistant Receptacle/Outlet, NEMA 5-20R. 2.1 Amp, 5VDC, 2.0 Type A USB Chargers. Grounding, Side Wired & Back Wired - Ivory
  • SMART - Built-in smart chip recognizes the individual device’s charging requirement to optimize the charge
  • POWERFUL – Two high-powered charging ports with 2.1A of charging power
  • CONVENIENT – No more searching for charging adapters! Upgrade your existing outlets so you can charge up to two USB powered electronics at once, leaving the outlet free for additional power needs
  • EASY - Compact design fits in a standard wallbox and works with Decora and Decora Plus screwless wallplates.

Color: Ivory

UPC Code: 07847763190
Country of Origin : China
NEMA 5-20R

Product Information

  • Product Features

    Amperage : 20 A

    Body Material : Thermoplastic

    Brand : Decora

    Color : Ivory

    Cover Material : Thermoplastic

    FCC Part 15 : Class B for Residential Compliance

    Flammability : Rated V-2 per UL 94

    Grounding : Grounding

    Horsepower Rating : 20A-1/2 HP; 20A-1 HP

    NEMA : 5-20R

    NOM : 057

    Operating Temperature : -10°C to 60°C

    Product ID : Stamped on Strap

    Product Type : Outlet/USB Combo

    Ratings : 20A-125V

    Standards and Certifications : cULus

    Strap Material : Steel

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Back & Side

    Torque Range : 12-14 inch pounds

    Type : 2-Port Type-A Combination Receptacle

    Voltage : 125 VAC

    Warranty : 5-Year Limited

  • The 20A USB Receptacle is perfect for commercial applications such as hotels, airport cafes, restaurants, office cubicles, college dorm rooms, as well as residential applications kitchens, bedrooms and home offices.
  • Smart chip designed for recognizing and optimizing the charging requirements of your device.
  • Strategic Placement of ports positioned vertically provides more space for maneuvering and reduces stress on USB cables.
  • USB Ports with a combined power of 2.1A.
  • More charging capacity means better charging capability.
  • High Power Port is ideal for charging Tablets and other high draw devices.
  • Compact Design fits in a standard wallbox, is compatible with standard wallplates and can be multi-ganged with other standard Leviton devices.
  • Back and Side Wired for easy installation.
  • Tamper-Resistant 2011 NEC® Compliant shutter mechanism blocks access to contacts from most foreign objects for improved safety.
  • UL Listed.
  • Compatible with USB 3.0, 2.0, 1.1 devices

  • US8242362

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

USB Charger/Tamper-Resistant Receptacle

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications