60W (6A) USB Dual Type-C/C Power Delivery Wall Outlet Charger with 15A Tamper-Resistant Outlet
T5636-G
60W (6A) USB Dual Type-C/C Power Delivery Wall Outlet Charger with 15A Tamper-Resistant Outlet - Gray
- POWERFUL – 60W charge on a single port. Up to 2x the charging power with PD-enabled devices
- INNOVATIVE – USB Type-C or USB-C provides faster charging and is the new standard port on many phones, tablets and laptops
- ENHANCED SAFETY – Overcurrent protection helps protect electronic devices from over charging/heating and tamper-resistant outlets prevent unwanted objects from being inserted into the outlets
- FAST CHARGING – Smart chip ensures each device gets the power level it needs to charge fast and efficiently
Color: Gray
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477471524
Nema : 5-15R
Product Features
Amperage : 15 A
Brand : Decora
Color : Gray
Grade : Residential/Commercial Specification Grade
Grounding : Grounding
NEMA : 5-15R
Power Delivery : Yes
Strap Material : Steel
Tamper Resistant : Yes
Termination : Wire Leads
Type : Standard Duplex
Voltage : 125 VAC
Wallplate : Included
Warranty : 2-Year Limited
Wire : 3
Electrical Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -10°C to 40°C
Environmental Specifications
Body Material : Thermoplastic
Face Material : Thermoplastic
Notes : w/ Wallplate
Operating Temperature : -10°C to 40°C
Yoke : Zinc-Plated Steel
Mechanical Specifications
Type : Standard Duplex
Standards and Certifications
FCC Part 15 : Class B
Listed : cCSAis
NOM : 057
UL 1310 : Yes
UL 498 : Yes
Warranty : 2-Year Limited
Features & Benefits
- Your time matters. Charge for minutes, enjoy for hours!
- The most advanced USB in-wall charger on the market with up to 2X the charging power with PD-enabled devices. Also compatible with non-PD devices as well as Type A devices (adapter required)
- Up to 60W charge on a single port when connected to a PD-enabled device, up to 30W charge per port (60W total) when both USB ports are in use
- Maximum charging outputs: 5V/3A, 9V/3A, 15V/3A, 20V/3A with a maximum power output of 60W
- USB Type-C provides faster charging and is emerging as the standard port on many phones, and tablets, such as iPhones, iPads, Samsung Galaxy, Samsung Tabs, Google Pixel and More
- Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
- Smart chip recognizes and optimizes the charging requirements of individual devices
- No data transfer capability
- Overcurrent protection helps protect the electronics from receiving too much power, which can damage the device
- Internal thermoregulator prevents the electronics from overheating
- Tamper-resistant outlets block access by most non-rated/foreign objects to help keep children safe
- For new construction and retrofit installations, an extra deep electrical box (20 cu. in.) or wallbox extender is required
- Use with Decora wallplate or Decora Plus screwless wallplate (sold separately)
Patents
- US8242362
- CA2624409
- US7355117
- US7820909
- US10923941
- US12119701
- US7868719
- US9368982
- US12074464
- CA2857863
- US9496726
- CA2677283
- CA2621644
- MX338817
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.