15 Amp Decora Single-Pole Switch/ Outlet Combination Device
T5625-W
15 Amp, 120 Volt, Tamper-Resistant, Decora 5-15R AC Combination Switch, Commercial Grade, Grounding, 2-Pole, 3-Wire, Side Wired – White
Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477382370
Nema : 5-15R
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : White
Feature : Tamper Resistant
Grounding : Grounding
HP Rating : 1-1/2HP-120V
Max. Amperage : 12 Amp
NEMA : 5-15R
Series : 5625
Strap Material : Steel
Termination : Side
Torque Range : 14 – 18 in.-lbs
Type : Switch & Receptacle
Voltage : 120 VAC
Warranty : 2-Year Limited
Related Videos
Leviton Presents How to Install a Combination Device
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors