Loading...
Product added to your list. To view the list, Click Here

15 Amp Decora Single-Pole Switch / Tamper-Resistant Outlet/Receptacle Combination Device, Grounding, Ivory

T5625-I

Tamper-Resistant rocker style combination decora switch and receptacle/outlet. 15a-120v ac single pole switch. 15a-12 premium spec grade,10 yr. cof ivory, nema 5-15r,

Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.

Color: Ivory

UPC Code: 078477382387
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Ivory

    Feature : Tamper Resistant

    Grounding : Grounding

    HP Rating : 1-1/2HP-120V

    Max. Amperage : 12 Amp

    NEMA : 5-15R

    Series : 5625

    Standards and Certifications : UL/CSA

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

    Type : Switch & Receptacle

    Voltage : 120 VAC

    Warranty : 2-Year Limited

Related Videos

Leviton Presents How to Install a Combination Device
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products