Tamper-Resistant Single Receptacle, Recessed Display, 20 Amp, 125 Volt
T5350-B
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477703434
Nema : 5-20R
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Amperage : 20 A
Dielectric Voltage : Withstands 2000V per UL498
Pole : 2
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Operating Temperature : -40°C to 75°C
Material Specifications
Body Material : Nylon
Cap Material : Brass
Face Material : Nylon
Grounding Screw : Steel
Line Contacts : Brass Triple-Wipe
Mounting Screws : Steel
Strap Material : Zinc-Plated Steel
Wallplate : Solid Brass 0.060 In Thick
Mechanical Specifications
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back and Side Wire
Product Features
Color : Ivory
Feature : Tamper-Resistant
NEMA : 5-20R
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 498, UL514A, CSA C22.2 No. 42, CSA C22.2 No 18.1-04
Certification/Listing : cCSAus, NOM-ANCE
NEMA : WD-1 & WD-6
Warranty
Warranty : 10-Year Limited