Stadion Cat 6 UTP Extended Distance Cable, Outside Plant, Black, 1640 ft (500 m), Reel
STADION-X-500BK
Stadion OSP (Outside Plant) is a category 6 cable designed with state-of-the-art technology to support outdoor extended distance applications. Its gel-filled core and rugged jacket provide water and sunlight resistance to support security cameras, Wi-Fi access points, and other devices in challenging environments. Send data and power to industry leading lengths with Stadion OSP cables. Available for customers in Europe, Middle East, and APAC.
Color: Black
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Product Family : Copper Cable
Brand : Global Stadion
Category Rating : Cat 6
Flame Rating : Outdoor/External
Construction : U/UTP
Length : 1640 ft (500 m)
Packaging : Reel
Color : Black
Features & Benefits
- 7.62 mm (0.300") diameter gel-filled cable designed to support mission-critical extended distance applications in real-world conditions
- Supports 1000BASE-T and 100 W PoE up to 225 meters plug-to-plug
- Supports 10/100/1000 Mbps and 30, 60, 100 W PoE up to 200 meters in a 2, 3, or 4-connector PARADIGM™ channel at temperatures up to 60 °C
- Supports extended reach applications up to 2.5 Gbps at 165 m when used in a PARADIGM™ channel, up to 60 °C
- Uses 22 AWG conductors to efficiently transmit high power PoE without generating excess heat
- Features 7% IL margin above Cat 6 for unmatched signal strength
- Compliant with Cat 6 requirements for termination with a wide-variety of connectivity
- Sunlight and weather-resistant jacket keeps networks working in harsh environments
- Available for customers in Europe, Middle East, and APAC
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors