Surface Mount Downlight with Selectable CCT, 7-inch Round Aperture
SDR70-S1W
Leviton's 7-inch Surface Mount Downlight is a sleek, low-profile design that offers 1100 lumens of light output and adds a modern touch to any space. The SDR Series with its driver-on-board design eliminates external driver for easy installation over most industry standard junction boxes. The color temperature (CCT) can be field selected from 5 different values ranging from 2700K to 5000K with a simple switch. Suitable for use in wet locations, making it a great choice for a variety of environments, inside or out. Pair with Leviton compatible dimmers for the desired light level needed for any space:
- SureSlide: 6672, 6674N, 66741
- IllumaTech: IPL06
- Decora Slide with Lever Edge: ESL01
- Decora Slide: DSL01, DSE06
- Decora Digital: DDM06
- Decora Smart Wi-Fi: D2ELV
- Toggle Slide: TSL01
- Trimatron Rotary: RDL06, RNL06
Specifications
Instruction Sheet
Documents
IES
Technical Information
-
General Information
UPC : 078477028070
Product Features
Product Aperture Size : 7-Inch Round
Input Power : 15W
Lumen Output : 1100Lm
Input Voltage : 120VAC, 60Hz
Dimming Technology : 120V Forward- or Reverse-Phase Dimming down to 10%
Correlated Color Temperature : Selectable CCT: 2700K / 3000K / 3500K / 4000K / 5000K
Color Rendering Index : 90+
R9 : High color performance with R9 value greater than 50
LED Life (Hours) : 50,000 hours @ 70% lumen maintenance
Environmental Specifications
Operating Temperature : -20°C (-4°F) to 40°C (104°F)
Listing : Suitable for Wet Locations, Covered Ceilings
Material Specifications
Material : Polycarbonate
Lens : Frosted Polycarbonate
Finish : White Painted Housing
Bracket Material : Steel
Standards and Certifications
cETLus : Listed in accordance with UL 1598 and CSA C22.2 No. 250.0
Energy Rating : ENERGY STAR® Certified
Title 24 Compliant : Complies with Title 24 Part 6 JA8 High Efficacy LED Light Source Requirements
National Electric Code (NEC) : Suitable for use in clothes closets when installed in accordance with NFPA® 70 Section NEC® 410.16 (A)(1) (C)(1) spacing requirements
Warranty
Warranty : Five (5) year replacement after date of purchase
Features & Benefits
- 7-inch round aperture delivers 1100 lumens at 15W
- Easy installation with most standard junction boxes
- Driver on-board design eliminates external driver for easy installation and minimizes installation height
- Field selectable color temperature (2700K to 5000K)
- Edge-lit optical system with diffuse polycarbonate lens produces uniform even light distribution
- Light engine consists of 90+ CRI LEDs with R9>50
- Closed cell gasket included for use in wet location environments
- Optional matte black trim ring accessories
- 120V forward- or reverse-phase dimming down to 10%
- ENERGY STAR® certified
- 50,000 hours @ 70% lumen maintenance
- Five (5) year replacement after date of purchase