1-Gang Telephone/Cable Wallplate, Non-Magnetic Stainless Steel
S751-N
1-Gang .625 Inch Hole Device Telephone/Cable Wallplate, Sectional, 302 Stainless Steel, Box Mount, Horizontal Split Plate - Stainless Steel
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Color: Stainless Steel
Documents
Technical Information
-
General Information
UPC : 078477790533
RoHS Compliant : Yes
Product Features
Color : Stainless Steel
Feature : Horizontal Split Plate
Gang : 1
Material : 302 Stainless Steel
Mount : Box
Size : Sectional
Standards and Certifications : UL/CSA
Type : Hole Device Telephone/Cable
Warranty : 10-Year Limited