GreenMAX® Main Command Module for Relay Panel with 8-port low voltage input card, 100-277VAC, 50/60Hz, LumaCAN 1
RPM08-108
GreenMAX Command Module for Relay Panel, comprised of a Power Supply and Main Processor Unit, with an 8-port Low Voltage Input Card, 100-277VAC, Title 24 compliant, ASHRAE 90.1 compliant
The Leviton GreenMAX Lighting Control Relay Panel line offers features and performance not available from any competing product on the market today. For increased reliability and durability, GreenMAX Cabinets and Relay Modules have a 25,000A Short Circuit Current Rating (SCCR) at 277VAC. Native communication network protocols – BACnet/IP, Ethernet, and LumaCAN – are built into each GreenMAX Command Module (processor) to offer unparalleled connectivity. No additional parts or adapters are needed to communicate with other products utilizing these protocols. For increased flexibility, the modular GreenMAX system includes separate Cabinet enclosures, Command Modules (processor, power supply, and low voltage inputs), Relay Insert Panels, Relay Modules, and a Handheld Display Unit (HDU).
Do you have a question about a relay panel or lighting control system?
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847750437
Electrical Specifications
Voltage : 100/277 VAC
Voltage Type : Line Voltage
Product Features
Product Line : GreenMAX
Product Type : Command Module
Protocol : LumaCAN