GreenMAX® Remote Low Voltage Input Cabinet for Relay Panel, 16 inputs, NEMA 1 enclosure, LumaCAN 1
RLV16-110
DISCONTINUED
Discontinued Product. GreenMAX Remote Low Voltage Input Cabinet with power supply and 16 Inputs, 100-277VAC, Nema 1 enclosure, Title 24 compliant, ASHRAE 90.1 compliant
The Leviton GreenMAX Relay Panel line offers features and performance not available from any competing product on the market today.Do you have any questions about GreenMAX Relay Panel Lighting Control Systems?
Contact us to learn more.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847750454
Electrical Specifications
Voltage : 100/277 VAC
Voltage Type : Line Voltage
Mechanical Specifications
Mounting Type : Flush or Surface Mount
Product Features
Circuits/Channels : 1
Product Line : GreenMAX
Product Type : Remote Inputs with Power Supply
Features & Benefits
- Remote low voltage input cabinets can be installed closer to the devices they serve (such as occupancy sensors, LV switches and photocells) to reduce wiring and labor and provide additional power; this also makes commissioning and troubleshooting easier
- 16 additional Low Voltage input points
- Utilizes Cat6 network cable to interconnect with the system and communicates via LumaC
Related Videos
GreenMAX
GreenMAX Modular Design
GreenMAX HDU Basic Navigation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors