GreenMAX® Handheld Display Unit for Relay Panel, Cabinet Mounting, LumaCAN 3
RHDU1-300
LumaCAN 3 Handheld Display Unit for GreenMAX relay systems. Comes complete with rechargeable batteries, Title 24 compliant, ASHRAE 90.1 compliant
The Leviton GreenMAX Lighting Control Relay Panel line offers features and performance not available from any competing product on the market today.
Do you have a question about a relay panel or lighting control system?
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477666951
Electrical Specifications
Voltage : Battery
Voltage Type : Battery
Product Features
Product Line : GreenMAX
Product Type : Handheld Display Unit (HDU)
Protocol : LumaCAN
Features & Benefits
- Manage the GreenMAX system(s) remotely from any network device location
- System configuration and scheduling is performed via the HDU – this can be done while standing in the room or controlled space; programming is no longer confined to the electrical room
- Control entire GreenMAX system from any accesspoint – relay cabinets, switches, or remote low voltage cabinets
- One HDU can be used for multiple systems
- Can be stored in the cabinet or designated docking station
- Communicate via LumaCAN
- 7 hour run time on a single full charge (batteries included)
- Astronomical clock - sunrise/sunset
- HDU does not need to be connected to system during operation. Full system functionality is provided independent of HDU