RENU® 15 Amp Tamper-Resistant Outlet/Receptacle Color Change Faceplate, Dapper Tan
RER15-DT
Leviton Renu® Tamper-Resistant Outlet RER15-DT, 15A-125V, in Dapper Tan
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. Designed for do-it-yourselfers, the line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors to blend in or contrast with your decor. Refresh the color of any Renu device in a snap, without any rewiring or the need for an electrician. Just order a color change kit in the color you want, snap off the faceplate on the device and snap on the new face. Add a coordinating wallplate (sold separately) to finish the look. Renu fits your lifestyle and adapts to your changing taste.
Color: Dapper Tan
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477534601
Nema : 5-15R
Product Features
Amperage : 15 A
Color : Dapper Tan
Color Change Kit : RKR15
Device Type : Duplex Outlet
Grounding : Self-Grounding Clip and Green Ground Screw
NEMA : 5-15R
Product Family : Renu
Ratings : 15A-125V
Standards and Certifications : cULus
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Type : Duplex Receptacle
Warranty : 5-Year Limited
Features & Benefits
- 15A-125V
- Tamper-resistant to meet the child safety requirements of the National Electrical Code®
- Built-in shutters help prevent access by most foreign objects
- Available in 20 popular colors to match any décor
- Once installed, Renu outlets can be updated to a new color by ordering an RKR15 color change kit
- Outlet face easily snaps OFF and ON to change color
- To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
- Turns the electrical device into a decorative, easily updated accessory
- Shallow size is easy to install in any wallbox
- Self-grounded when installed in a properly grounded metal wallbox
- Back and side wired for fast, easy installation
- Terminals designed to withstand high torque and resist wire pullout
- 20A tamper-resistant outlet is also available
- Use only with Renu wallplates
Patents
- USD662885
- US8242362
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.