RENU® 15 Amp Tamper-Resistant Outlet/Receptacle Color Change Faceplate, Café Latte
RER15-CA
Leviton Renu® Tamper-Resistant Outlet RER15-CA, 15A-125V, in Café Latte
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. Designed for do-it-yourselfers, the line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors to blend in or contrast with your decor. Refresh the color of any Renu device in a snap, without any rewiring or the need for an electrician. Just order a color change kit in the color you want, snap off the faceplate on the device and snap on the new face. Add a coordinating wallplate (sold separately) to finish the look. Renu fits your lifestyle and adapts to your changing taste.
Color: Cafe Latte
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477534410
Nema : 5-15R
Product Features
Amperage : 15 A
Color : Cafe Latte
Color Change Kit : RKR15
Device Type : Duplex Outlet
Grounding : Self-Grounding Clip and Green Ground Screw
NEMA : 5-15R
Product Family : Renu
Ratings : 15A-125V
Standards and Certifications : cULus
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Type : Duplex Receptacle
Warranty : 5-Year Limited
Features & Benefits
- 15A-125V
- Tamper-resistant to meet the child safety requirements of the National Electrical Code®
- Built-in shutters help prevent access by most foreign objects
- Available in 20 popular colors to match any décor
- Once installed, Renu outlets can be updated to a new color by ordering an RKR15 color change kit
- Outlet face easily snaps OFF and ON to change color
- To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
- Turns the electrical device into a decorative, easily updated accessory
- Shallow size is easy to install in any wallbox
- Self-grounded when installed in a properly grounded metal wallbox
- Back and side wired for fast, easy installation
- Terminals designed to withstand high torque and resist wire pullout
- 20A tamper-resistant outlet is also available
- Use only with Renu wallplates
Patents
- US8242362
- USD662885
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Presents How to Install a Tamper Resistant Receptacle
Renu from Leviton is the Smart Way to Update a Room
Learn about Renu® from Leviton
Project of the Week Series – Add Color to Your Home with Leviton Renu®
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors