RELAY-2PL
DISCONTINUED
Discontinued Product. EZ-MAX® 2-Pole N/O Relay Card, 20A, 208-480V, Title 24 compliant, ASHRAE 90.1 compliant
Leviton’s Z-MAX relay cards are the “heart” of the Z-MAX system providing the actual control of the load as directed by the control electronics. Z-MAX products use individual relay cards for each circuit allowing for the most flexibility in matching the relay type to your specific requirements. The benefit of a single relay card for a single circuit allows an infinite arrangement of relay type to position in your system and supports individual replacement should the need ever occur. For maximum equipment protection, the standard 30A relay card has an SCCR rating of 18,000A to allow it to withstand higher current inrushes caused by short circuit conditions.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477193013
Product Features
Circuits/Channels : 1
Product Line : EZ-MAX Plus
Product Type : Relay Module
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors