Discontinued Product, EZ-MAX® Plus 16 Relay Panel, 120V, 277V, and 347V Control Input, (16) 2-Pole Relays
R24BD-216
DISCONTINUED
EZ-MAX® Plus 16 Relay Panel, 120V, 277V, and 347V Control Input, (16) 2-Pole Relays, Title 24 compliant, ASHRAE 90.1 compliant
Do you have any questions about
EZ-MAX Plus Relay Panel Lighting Control Systems?
Contact us to learn more.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477465509
Electrical Specifications
Voltage : 120/277/347 VAC
Voltage Type : Line Voltage
Mechanical Specifications
Mounting Type : Flush or Surface Mount
Product Features
Circuits/Channels : 24
Product Line : EZ-MAX Plus
Product Type : Relay Panel
Protocol : Luma-Net
Features & Benefits
- Large, bright LCD screen with oversize buttons for easy programming
- Easy standard programming configuration
- Occupancy sensors: manual-ON or auto-ON applications
- Photocells: interior or exterior applications
- Photocell light level trip points: on or off
- Built-in astronomical time clock
- 101 major city and states programmed for easy astronomical setup
- Time clock and scheduler
- Sunrise/sunset time clock events
- Auto-detection/auto-assign of installed digital switches
- Enable/disable of low-voltage and digital input devices minimizes power consumption
- Clearly labeled access points allow installer to locate optimum knock-out locations
- UL and C-UL Listed Industrial Control Equipment and Emergency Lighting Equipment for 120V, 277V and 347V Panels
- ASHRAE 90.1 compliant
- Can be used to comply with 2019 Title 24, Part 6 occupancy/vacancy sensing, scheduling, and receptacle control requirements
- Rated for 100% load capacity
Related Videos
Setting the Clock for an EZ-MAX Plus Relay Panel
Configuring Relays for an EZ-MAX Plus Relay Panel
Setting a Schedule for an EZ-MAX Plus Relay Panel
Programming for a Low Voltage Light Switch with an EZ-MAX Plus Relay Panel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors