2-Port RENU® Insert, Navajo Sand
RE640-NS2
Renu is the smart and quick new way to update the look of a room. The Renu collection of inserts allows compatible wallplates to snap on and off without the need of tools, simplifying installation and maintenance. Renu inserts come in three colors that correlate directly with the QUICKPORT™ line of connectors. All inserts are cULus listed and come in 1-, 2-, 3,- 4-, and 6-port insert options. Use to support voice, data, audio, and video applications in a NEMA opening when using a Renu wallplate.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477575574
RoHS Compliant : Yes
Features & Benefits
- 1-, 2-, 3,- 4-, and 6-port insert options
- Inserts accept all QUICKPORT connectors
- Tongue and groove design simplifies alignment in multi-gang installations
- Quick and easy to install
- Available in three colors: White on White, Navajo Sand or Onyx Black (colors coordinate with the commercial-grade QUICKPORT line: White, Light Almond and Black)
- Textured finish
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors