Submetering, ModHopper, Antenna Extension Kit
R9120-ANT
Antenna extension kit for ModHoppers. Includes mounting bracket, antenna, and 20 foot extension cable
The VerifEye™ ModHopper Extended Antenna Kit extends the range of the ModHopper and eliminates the need for costly wiring throughout a large facility with an easy wireless solution.
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477697764
Features & Benefits
- Frequency: 915MHz
- General frequency: 902-928MHz
- Maximum power input: 100W
- Voltage standing wave ratio (VSWR): 1.5:1
- Bandwidth @ rated VSWR: 26MHz
- Impedance: 50Ω
- Horizontal beam width: 360°
- Polarization: vertical
- Lighting protection: DC Ground
- Rated wind velocity: 125MPH
- Connector(direct): recessed type “N” female
- Connector Placement: bottom
- Mounting Hardware: 2 extruded aluminum brackets
- Included hardware: fits up to 2 1/2” pipe
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors