Submetering, ModHopper, Wireless Mesh Network, ModBus, Pulse Transceiver, Power Supply Included
R9120-500
ModHopper wireless transceiver for submetering, extended range. Power supply included.
The ModHopper is a breakthrough mesh technology design that makes connecting ModBus and pulse devices simple and cost effective. Our “smart” ModHopper transceivers eliminate the need for costly wiring runs allowing users to capture submeter data in the most challenging retrofit and campus environments. The ModHopper wireless submeter transceiver from Leviton provides a self-optimizing wireless mesh network between multiple submeters, perfect for submetering commercial and industrial facilities.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477612613
Features & Benefits
- Designed specifically for wireless submetering
- Encrypted wireless communications – 256Bit AES, FIPS-197 certified, J/F-12 8306
- Doubles the range of the R9120-3, capable of 3,000ft indoor / 14 miles LOS
- No software or programming required
- Devices automatically configure when powered
- Wireless “mesh” network self-healing, self-optimizing
- Frequency hopping, spread spectrum (FHSS)
- Connect up to 32 Modbus and 2 pulse devices per ModHopper (expandable)
- Visual display of signal strength (LEDs)
- Multiple independent network capability
- Reliable, constant two-way communication and packet verification
- Point to multi-point communication
- Field upgradable firmware
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors