GreenMAX® Relay Panel Flush Mount Trim Adaptor Kit for 48-Relay, NEMA 1 Encloure
R48TC-1F0
GreenMAX Flush Trim Adaptor Kit for (48) Relay NEMA1 Enclosure.
The Leviton GreenMAX Lighting Control Relay Panel line offers features and performance not available from any competing product on the market today.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477661574
Mechanical Specifications
Mounting Type : Flush
Product Features
Circuits/Channels : 48
Product Line : GreenMAX
Product Type : Trim Kit
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors