QTM00-50
DISCONTINUED
Discontinued Product. MBus 5 Scene Control Station, Presets 1-4, Raise, Lower, IR receiver, face plate sold separately
Leviton Quantran MBus control stations are a flexible, easy to configure control interface to Quantran mBus load control devices. Offered in multiple scene configurations and finishes, a device is available to fit every lighting control need.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477668702
Product Features
Product Line : Quantran
Product Type : Mbus Control Station
Protocol : Mbus
Features & Benefits
- Interchangeable clip on face plates in various finishes sold separately
- Available in 5 or 9 scene configuration
- Programming data is stored in the dimmer module
- Built-in IR receiver for use with mBus IR Transmitter
- Stations with raise/lower feature enable channel and scene light level adjustment without changing programmed preset levels
- Backlit LED buttons
- Capable of becoming a slave to any other identical station
- Buttons can operate in preset, toggle or press/release modes
- Faceplates available in: Gloss White, Polished Brass, Satin Brass, Polished Stainless Steel, Satin Stainless Steel
- Flush mount into a single gang 3x3 backbox
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors