Poke-Through Abandonment Plate, Black
PT5AB-E
Abandonment Plate For Use With Leviton Cat. PT500, Black
- Only three cover assembly screws allow for easy installations and removals
- ADA-Compliant
- Available in nickel, brass, black or gray powder coat
*Poke-Through covers are sold separately from the PT500 system
*Poke-Through covers come with low voltage divider
Color: Black
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477381113
RoHS Compliant : Yes
Environmental Specifications
Duration Of Fire Protection : Certified for Fire Resistance in 1, 1-1/2 & 2hr fire rated concrete floors
Operating Temperature : -40°C to 70°C
Material Specifications
Cover Material : Aluminum
Mechanical Specifications
Dimensions : 8.38” Diameter X 0.36 High
Product Features
Color : Black
Device Type : Furniture Abandonment Plate
Gasket : Pre-installed on Cover, O-rings included with screw caps
Type : Poke-Through
Standards & Certifications
Applicable Standards : UL514A, UL263, CSA C22.2 No. 18.1
Certification/Listing : cULus
UL File No. : E92327, R40253
Warranty
Warranty : 2-Year Limited