1-Gang Decora/GFCI Wallplate, Sectional, Thermoplastic Nylon, Light Almond
PSE26-T
1-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Sectional, Thermoplastic Nylon, Device Mount, End Panel - Light Almond
Color: Light Almond
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477458563
RoHS Compliant : Yes
Product Features
Color : Light Almond
Gang : 1
Size : Sectional
Type : Decora Duplex
Related Videos
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors