1-Gang Decora/GFCI Wallplate, Sectional, Thermoplastic Nylon, Ivory
PSE26-I
1-Gang, Sectional, Thermoplastic Nylon, Device Mount, End Panel - Ivory
- SCALABLE - Accent any wall covering with a wide selection of colors and finishes
- RESISTANT - Smooth face and rounded edges resist dust accumulation
- LONG-LASTING - Molded thermoplastic for maximum resistance to impact, abrasion, fading and discoloration
- DURABLE - Insusceptible to mechanical stress associated with high abuse applications
Color: Ivory
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477839331
RoHS Compliant : Yes
Product Features
Color : Ivory
Gang : 1
Material : Nylon
Mount : Device
Orientation : End Panel
Size : Sectional
Standards and Certifications : UL/CSA
Type : Decora Duplex
Warranty : 10-Year Limited
Related Videos
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors