Outdoor PIR Occupancy Sensor, 200° FOV, 220-277VAC, 60Hz
PS200-7FW
1000W, 277 Volt AC, 50/60Hz, PIR, 200 Degree, 4000 Sq. Ft. Coverage, Outdoor Occupancy Sensor, w/ Dual Floodlights, Commercial Grade - White, Title 24 Compliant, ASHRAE 90.1 Compliant
Color: White
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477496534
Product Features
Adjustment : Manual
Color : White
Coverage (Sq.Ft.) : 4000 Sq. Ft.
Feature : w/ Dual Floodlights
Load Rating : 1000W 500VA
Pattern Degrees : 200
Photo Cell : Ambient Override ON
Product Line : PS200
Protection : Surge Protected
Sensor Type : Outdoor
Standards and Certifications : UL/CSA
Technology : Passive Infrared
Time Adjustment : 20s-15m
Voltage : 277 VAC
Warranty : 5-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors