Outdoor PIR Occupancy Sensor, 110° FOV w/Dual Floodlight Option, 220-277VAC, 60Hz
PS110-7FW
Outdoor Occupancy Sensor, 110 degree field of view, with dual floodlight option. Time Adjustment 20s-15m. 10A incandescent, 5A ballasts. 220-277VAC, 50/60Hz. Color: White, Title 24 Compliant, ASHRAE 90.1 Compliant
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847749649
Electrical Specifications
Frequency : 60Hz
Neutral Wire Connection : Required
Power Consumption : 120V - 1.5W; 230V - 1.5W (PS110); 277V - 2.0W (PS110)
Voltage : 220-277 VAC
Environmental Specifications
Operating Temperature : -14° to 130°F (-10° to 55°C)
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : 0° to 131°F (-17° to 55°C)
Mechanical Specifications
IP Rating : IP65
Size : Height 4.50" (114.3mm), Length 9.16" (232.7mm), Sensor Head Height 2.43" (63.0mm), Sensor Head Length 5.36" (136.1mm)
Performance Specifications
Coverage (Sq.Ft.) : 2500
Pattern : 110°
Product Features
Application : Parking areas, storage facilities, warehouses, loading docks, marinas, garages, walkways, campus grounds, meat lockers, walk-in refrigerators/freezers, and outbuildings
Color : White
Feature : w/ Dual Floodlights
Grade : Commercial
Photo Cell : Ambient Override ON
Product Line : PS110
Protection : Surge Protected
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Motion / Occupancy
Time Delay : 20s-15m
Standards and Certifications
Listings : UL Listed and CSA certified (excludes PS200-70), UL 773 Enclosure Rating, meets ASHRAE Standard 90.1 requirements
Type
Product Type : Outdoor Motion Sensor
Warranty
Warranty : 5-Year Limited