1000W, 120 Volt AC, 60Hz, PIR, 200 Degree, 4000 Sq. Ft. Coverage, Outdoor Occupancy Sensor, w/ Dual Floodlights, Commercial Grade - White, Title 24 Compliant, ASHRAE 90.1 Compliant
PS200-1FW
DISCONTINUED
1000W, 120 Volt AC, 60Hz, PIR, 200 Degree, 4000 Sq. Ft. Coverage, Outdoor Occupancy Sensor, w/ Dual Floodlights, Commercial Grade - White, Title 24 Compliant, ASHRAE 90.1 Compliant
Leviton offers many products that will help lower electrical costs and add convenience to everyday living. Passive Infrared (PIR) outdoor motion sensors provide outstanding value in security lighting, convenience, safety and energy savings for a wide range of commercial and residential applications. Easy to install and adjust, they automatically turn on lights in response to the slightest motion.
Do you have a question about an
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847704661
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors