Occupancy Sensor, PIR, 3x3 Wall Switch, 707SF, 220-240V, Black
PRR11-E
Product Line: PRR11, Technology: Passive Infrared, Form Factor: 3x3, Coverage (Sq.Ft.): 707 Sq. Ft., Switch Type: Push Button, Adjustment: Ambient Light Hold Off adjustable 1-50FC, Voltage: 220-240VAC, Time Delay: 8s-30m, Neutral Wire Connection: Required, Color: Black, Warranty: 5-Year Limited
The Cat. No. PRR11 is a self-contained occupancy sensor. It uses Passive Infrared (PIR) detection technology to monitor a room for occupancy through a segmented Fresnel lens. This specialized lens divides the field-of-view into sensor zones. When a person passes into or out of a sensor zone, the sensor detects motion and automatically turns the lights ON during occupancy, maintains lights-ON and, after the time delay expires, turns the lights OFF when the space is vacant.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477539743
Electrical Specifications
Frequency : 50Hz
Load Rating : 2.5 A
Voltage : 220/230/240 VAC
Environmental Specifications
Storage Temperature Range : 50° to 185°F (10° to 85°C)
Mechanical Specifications
Form Factor : 3x3
Mounting Type : Wall Switch
Performance Specifications
Foot Candle Level : 1-50FC (10-500 lux) (Adjustable)
Product Features
Application : Conference rooms, Small offices, Classrooms, Hallways, Storage Areas, Any location with automatic lighting controls
Color : Black
Grade : Commercial
Mounting : Wall Switch
Mounting Height (Ft.) : 3.6 to 5 FT (1.1m to 1.5m)
Product Line : PRR11
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 8s-30m
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Adjustable Time Delay - 8 seconds - 30 minutes.
- Pushbutton manual override allows controls to be used like standard ON/OFF switches.
- Manual-ON or manual-OFF settings for 4 hours, then it will automatically change into auto ON/OFF mode.
- ON/OFF latch: When the ON/OFF latch is ON, the ON/OFF push pad is available; When the ON/OFF latch is OFF, the ON/OFF push pad is unavailable.
- Delayed-OFF time automatically resets when the sensor detects motion.
- Buzzer alarm: activated automatically when the selected Delayed-OFF time is more than 3 minutes.
- Detects motion within in a maximum of 707 SF and controls the connected lighting.
- The sensor uses a Fresnel lens to detect heat across zones to trigger the sensor.
- Ambient light hold OFF (10-500 lux)
- Made of durable, high impact thermoplastic.