PR180-1LI
Color: Ivory
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847712722
Electrical Specifications
Frequency : 60Hz
Load Rating : Incandescent: 500W @ 120V - Rapid Start Magnetic Fluorescent - Ballasts Only: 400VA @ 120V
Neutral Wire Connection : Not Required
Voltage : 120 VAC
Environmental Specifications
Operating Temperature : 32° to 122°F (0° to 50°C)
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : 14° to 185°F (-10° to 85°C)
Mechanical Specifications
Mounting Type : Wall Switch
Size : Height 4.13" (105.0mm), Width 1.73" (44.0mm), Box Mount Depth 1.35" (34.3mm), Box Mount Height 2.72" (69.0mm)
Switch Type : Single-Pole & 3-Way
Performance Specifications
Coverage (Sq.Ft.) : 400
Pattern : 180°
Product Features
Adjustment : Manual
Application : Bathrooms,Basements Pantries,Garages,Utility/Laundry Rooms,Dining Rooms,Hallways,Closets,Kitchens
Color : Ivory
Grade : Light Commercial
Mounting : Wall Switch
Pattern Degrees : 180
Photo Cell : Ambient Override ON
Product Line : PR180
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Standards and Certifications : UL/CSA
Time Adjustment : 15s-15m
Time Delay : 15s-15m
Standards and Certifications
Listings : UL Listed (File #E-118904) CSA Certified (File #LR-91148M)
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited