1-Gang Duplex Outlet/Receptacle Wallplate, Midway Size, Thermoplastic Nylon, Brown
PJ8
1-Gang Duplex Device Receptacle Wallplate, Midway Size, Thermoplastic Nylon, Device Mount, - Brown
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Color: Brown
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477205891
RoHS Compliant : Yes
Product Features
Color : Brown
Gang : 1
Material : Nylon
Mount : Device
Size : Midway
Standards and Certifications : UL/CSA
Type : Duplex
Warranty : 10-Year Limited