Pop-Up Floor Box with 20 Amp Tamper-Resistant Outlet/Receptacle, Bronze
PFTR2-BZ
Pop-Up Floor Box with 20 Amp, 125 Volt, NEMA: 5-20R, Pole: 2, 3-Wire, Tamper-Resistant, Decora, Duplex Receptacle/Outlet that is pre-wired to terminal block - Bronze
- TIME SAVING INSTALLATION - Terminal block is pre-wired for easy access, just insert the wires and tighten the screws
- CONVENIENT – Low profile, stylish metal cover recesses into the floor when not in use reducing above floor height to ¼ inch. Press button to access
- PROTECTION – Meets or exceeds UL 514A including scrub water test. IP 44 rated protection from ingress water spray from any direction when closed
- VERSATILE – Can be used with a variety of flooring types: Tile, stone, wood, laminate, carpet, concrete and vinyl
Color: Bronze
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477950609
Nema : 5-20R
RoHS Compliant : Yes
Electrical Specification
Amperage : 20 A
NEMA : 5-20R
Pole : 2
Voltage : 125 VAC
Wire : 3
Material Specification
Box Material : Coated Steel
Mounting and Assembly Screws : Plated Steel
Mechanical Specification
Terminal Accom. : 12-14 AWG
Termination : Terminal Block
Product Features
Color : Bronze
Type : Tamper-Resistant Outlet
Warranty : 2-Year Limited
Standards and Certification
Applicable Standards : Conforms to UL STD 514A, Certified to CSA STD 22.2 No. 18.1, IP 44, NOM ANCE*
Certification/Listing : cETLus