Loading...

Pop-Up Floor Box with USB Type A/C Charging (27W), 20 Amp Outlet, Black

PFAC2-MB

COMING SOON

Pop-Up Floor Box with Combination Duplex Receptacle/Outlet and USB charger. 20 Amp, 125 Volt, Decora Tamper-Resistant Receptacle/Outlet, NEMA 5-20R, 27W Type A/C USB Charger that is Pre-Wired to Terminal Block - Black

  • ALL‑IN‑ONE POP‑UP POWER SOLUTION - Space‑saving pop‑up floor box with a standard outlet and built‑in 27W fast USB charging, giving convenient access to power for phones, tablets, and everyday devices. Perfect for offices, homes, and shared spaces looking to reduce clutter and improve accessibility.
  • TIME SAVING INSTALLATION - Terminal block is pre-wired for easy access, just insert the wires and tighten the screws
  • CONVENIENT - Low profile, stylish metal cover recesses into the floor when not in use reducing above floor height to ¼ inch. Press button to access
  • PROTECTION - Meets or exceeds UL 514A including scrub water test. IP 44 rated protection from ingress water spray from any direction when closed
  • VERSATILE - Can be used with a variety of flooring types: Tile, stone, wood, laminate, carpet, concrete and vinyl

Color: Black

Country of Origin : Mexico
NEMA 5-20R

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477030516

    Nema : 5-20R

  • Electrical Specifications

    Amperage : 20 A

    Charging Power Per Port : USB-A Port - 12W / USB-C Port - 15W

    NEMA : 5-20R

    Pole : 2

    Total USB Power : 27 W

    Voltage : 125/250 VAC

    Wire : 3

  • Material Specifications

    Box Material : Coated Steel

    Mounting and Assembly Screws : Plated Steel

    Outlet Face Material : Nylon

  • Mechanical Specifications

    Terminal Accom : Terminals accept #12 AWG and #14 AWG copper wire only

    Termination : Terminal Block

    Torque Range : 75 in-lbs

  • Product Features

    Color : Black

    Device Type : USB Type A/C, Tamper-Resistant Outlet

    Feature : Floor Box

    Type : Pop-Up Floor Box 27W Type A / C USB Receptacle Outlet

  • Standards and Certifications

    Applicable Standards : Conforms to UL STD 514A, Certified to CSA STD 22.2 No. 18.1, IP 44, NOM ANCE

    Certification/ Listing : cETLus

    RoHS Compliant : Yes

  • Warranty

    Warranty : 2-Year Limited

Features & Benefits

  • Contoured top plate for enhanced aesthetics
  • Side latch open/close mechanism prevents scratching of wiring device face
  • Low profile cover recesses when not in use, reducing above-floor height to only ¼ inch
  • Assembled with genuine Leviton wiring devices
  • Pre-wired terminal block for easy wiring access and installation
  • IP 44 Rated: protection from ingress of water spray from any direction when closed
  • Meets or exceeds UL 514A requirements including scrub water test
  • Tamper-resistant to comply with the latest NEC® requirements for tamper-resistant receptacles in residences and childcare facilities
  • Adjustable concrete rated electrical box included

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications