Pop-Up Floor Box with USB Type A/C Charging (27W), 15 Amp Outlet, Bronze
PFAC1-BZ
COMING SOON
Pop-Up Floor Box with Combination Duplex Receptacle/Outlet and USB charger. 15 Amp, 125 Volt, Decora Tamper-Resistant Receptacle/Outlet, NEMA 5-15R, 27W Type A/C USB Charger that is Pre-Wired to Terminal Block - Bronze
- ALL‑IN‑ONE POP‑UP POWER SOLUTION - Space‑saving pop‑up floor box with a standard outlet and built‑in 27W fast USB charging, giving convenient access to power for phones, tablets, and everyday devices. Perfect for offices, homes, and shared spaces looking to reduce clutter and improve accessibility.
- TIME SAVING INSTALLATION - Terminal block is pre-wired for easy access, just insert the wires and tighten the screws
- CONVENIENT - Low profile, stylish metal cover recesses into the floor when not in use reducing above floor height to ¼ inch. Press button to access
- PROTECTION - Meets or exceeds UL 514A including scrub water test. IP 44 rated protection from ingress water spray from any direction when closed
- VERSATILE - Can be used with a variety of flooring types: Tile, stone, wood, laminate, carpet, concrete and vinyl
Color: Bronze
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477027479
Nema : 5-15R
RoHS Compliant : Yes
Electrical Specifications
Amperage : 15 A
Charging Power Per Port : USB-A Port - 12W / USB-C Port - 15W
NEMA : 5-15R
Pole : 2
Total USB Power : 27 W
Voltage : 125/250 VAC
Wire : 3
Mechanical Specifications
Terminal Accom : Terminals accept #12 AWG and #14 AWG copper wire only
Termination : Terminal Block
Torque Range : 75 in-lbs
Material Specifications
Box Material : Coated Steel
Mounting and Assembly Screws : Plated Steel
Outlet Face Material : Nylon
Product Features
Color : Brass
Device Type : USB Type A/C, Tamper-Resistant Outlet
Feature : Floor Box
Standards and Certifications
Applicable Standards : Conforms to UL STD 514A, Certified to CSA STD 22.2 No. 18.1, IP 44, NOM ANCE
Certification/ Listing : cETLus
RoHS Compliant : Yes
Warranty
Warranty : 2-Year Limited
Features & Benefits
- Contoured top plate for enhanced aesthetics
- Side latch open/close mechanism prevents scratching of wiring device face
- Low profile cover recesses when not in use, reducing above-floor height to only ¼ inch
- Assembled with genuine Leviton wiring devices
- Pre-wired terminal block for easy wiring access and installation
- IP 44 Rated: protection from ingress of water spray from any direction when closed
- Meets or exceeds UL 514A requirements including scrub water test
- Tamper-resistant to comply with the latest NEC® requirements for tamper-resistant receptacles in residences and childcare facilities
- Adjustable concrete rated electrical box included