PEAU7-M1W
Discontinued Product, Single Auxiliary-Zone Network Power Extender - activates 1 auxiliary zone, controlled via LCnet for 120 to 230VAC, 20A-120V & 10A-230V for Mark 7 0-10V, OSRAM Sylvania Quictronic Helios, or equivalent electronic fluorescent dimming ballast. Color White.
Country of Origin : China
Instruction Sheet
Technical Information
-
General Information
UPC : 07847721553
Product Features
Product Line : Power Extenders
Product Type : Dimmers
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors