Loading...

Leviton Power Distribution Box

PB103-W

DISCONTINUED

Leviton’s The Box is rated 50A 125/250 Volt with six (6) weather-resistant NEMA 5-20R straight blade single GFCI protected receptacles, one (1) NEMA L6-30R locking non-GFCI protected receptacle, one (1) non-GFCI protected 50A 125/250V California Style power inlet (Leviton # CS6375) and one (1) non-GFCI protected 50A 125/250V California Style power receptacle (Leviton # CS6369). All include weatherproof covers.

Leviton Power Distribution Boxes deliver portable power when and where you need it. Built to withstand the heavy abuse in typical construction sites, entertainment venues, or anywhere requiring remote power.

Country of Origin : Mexico

Documents

Technical Information

  • General Information

    UPC : 078477645710

  • Electrical Specifications

    Dielectric Voltage : Withstands 1500V per UL498

    Grounding : GFCI Grounding

    Power Center Rating : 50A 125/250 Volt

    SCCR : 2 kA

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Trip Level : 5mA plus or minus 1mA

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Housing Rating : UL Listed for Outdoor Use

    Operating Temperature : -35C to +66C

  • Material Specifications

    Color : Yellow

    Housing Material : Reinforced Metal

  • Mechanical Specifications

    20 Amp Outlets : 6 5-20R Straight WR GFCI Protected

    30 Amp 250V Outlet : One L6-30R Locking Non-GFCI Protected

    Feed-Through Outlet : 50A 125/250 Volt 3P 4W, Grounding Non-NEMA

    Power Inlet : 50A 125/250 Volt 3P 4W, Grounding Non-NEMA

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Product Features

    Color : Yellow

  • Standards and Certifications

    ANSI : C-73

    NEMA : WD-6

    NOM : 057

    OSHA : Reg 20, Part 1926, Subpart K for open-neutral GFCI

    UL 943 : Class A (GFCI)

    UL Listed : E-48380 cULus

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications