PAR56-BL
DISCONTINUED
Discontinued Product. Par 56 Fixture with Yoke and 3 Foot Cable, Black, UL Listed
The newest member of the Leviton Lighting Fixture family, our rugged and cost-effective par cans, offer a durable and value-conscious lighting alternative.
Country of Origin : Taiwan
Documents
Technical Information
-
General Information
UPC : 078477119334
Electrical Specifications
Voltage : 120 VAC
Product Features
Lamp Type : PAR56
Product Category : Fixtures
Product Line : PAR56
Product Type : Par Cans
Style : PAR CAN
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors